Energy Distribution
OXP6X400 SHAFT
Out of stock
Product Id
1SCA108226R1001
OXP6X400 SHAFT for pistol handle
More about OXP6X400 SHAFT
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Package Gross Weight | 0.11 kilogram |
| Package Height | 30 millimetre |
| Package Length | 410 millimetre |
| Package Width | 20 millimetre |
| Product Class | Accessories |
| Size | 6X |
| Invoice Description | OXP6X400 SHAFT |
| Extended Product Type | OXP6X400 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


