Energy Distribution
OTPE40FD EARTH TERMINAL
Out of stock
Product Id
1SCA109884R1001
OTPE40FD TERMINAL
More about OTPE40FD EARTH TERMINAL
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Switch Disconnector & COS |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Package Gross Weight | 0.04 kilogram |
| Package Height | 40 millimetre |
| Package Length | 50 millimetre |
| Package Width | 13 millimetre |
| Product Class | Accessories |
| Invoice Description | OTPE40FD EARTH TERMINAL |
| Extended Product Type | OTPE40FD |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


