Energy Distribution

OS1250D02P SWITCH FUSE

Out of stock
    Product Id
    1SCA114051R1001
    Switch Fuses,Front Operated,2-pole,02 (Left Side),DIN,4,Handle and shaft included,

    More about OS1250D02P SWITCH FUSE

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeOS-OESA
    Number Of Poles2
    Rated Current El ED (In)Main Circuit 1250A
    Country of OriginFinland (FI) - Imported by ABB India Limited
    Mounting TypeBase mounting
    Package Gross Weight22.16 kilogram, 48.85 pound
    Package Height385 millimetre, 15.16 inch
    Package Length384 millimetre, 15.12 inch
    Package Width384 millimetre, 15.12 inch
    Product ClassSwitch Fuses
    Rated Impulse Withstand Voltage (Uimp)12 kilovolt
    Rated Insulation Voltage (Ui)1000 volt
    Rated Short-time Withstand Current (Icw)for 1 s 40 kiloampere rms
    Rated Voltage (Ur)500 volt
    Rated Operational Voltage500 volt
    StandardsIEC 60947-3
    Fuse TypeDIN
    Fuse Size4
    Invoice DescriptionOS1250D02P SWITCH FUSE
    Extended Product TypeOS1250D02P
    Total GST Percentage18.00
    HSN Number85365080
    Download
    CCC Certificate Click Here
    Write Your Own Review
    You're reviewing:OS1250D02P SWITCH FUSE
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.