Energy Distribution
OS160GD03 SWITCH FUSE
Out of stock
Product Id
1SCA114221R1001
Switch-disconnector fuse, 160A, 3-pole, DIN,000/00, front operated.
More about OS160GD03 SWITCH FUSE
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Fuse Links |
| Country of Origin | Finland - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Package Gross Weight | 2 kilogram |
| Package Height | 150 millimetre |
| Package Length | 220 millimetre |
| Package Width | 170 millimetre |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 5 kiloampere rms |
| Standards | IEC 60947-3 |
| Fuse Size | NH000 |
| Invoice Description | OS160GD03 SWITCH FUSE |
| Extended Product Type | OS160GD03 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


