Energy Distribution
OSS160GG1S/3 TERMINAL SHROUD
₹1,350.00
Product Id
1SCA114766R1001
OSS160GG1S/3 TERMINAL SHROUD
More about OSS160GG1S/3 TERMINAL SHROUD
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OS-OESA |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Package Gross Weight | 0.1 kilogram |
| Package Height | 80 millimetre |
| Package Length | 170 millimetre |
| Package Width | 35 millimetre |
| Product Class | OS Accessories |
| Invoice Description | OSS160GG1S/3 TERMINAL SHROUD |
| Extended Product Type | OSS160GG1S/3 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,350.00 + <span class="price">₹505.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,350.00 + <span class="price">₹505.00</span> shipping |
Write Your Own Review


