Energy Distribution
OS32GD03P SWITCH FUSE
Out of stock
Product Id
1SCA115189R1001
Switch Fuses,Front Operated,3-pole,03 (Left Side),DIN,000,Handle and shaft included,
More about OS32GD03P SWITCH FUSE
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Rated Insulation Voltage (Ui) | 1000 volt |
Product Class | Switch Fuses |
Fuse Size | NH000 |
Standards | IEC 60947-3 |
Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
Number Of Poles | 3 |
Mounting Type | Base mounting |
Package Gross Weight | 1.3 kilogram |
Product Range | OS-OESA |
Invoice Description | OS32GD03P SWITCH FUSE |
Package Height | 145 millimetre |
Package Length | 190 millimetre |
Package Width | 170 millimetre |
Extended Product Type | OS32GD03P |
Rated Short-time Withstand Current (Icw) | for 1 s 2.5 kiloampere rms |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review