Energy Distribution
OS125GD03P SWITCH FUSE
Out of stock
Product Id
1SCA115639R1001
Switch Fuses,Front Operated,3-pole,03 (Left Side),DIN,000,00,Handle and shaft included,
More about OS125GD03P SWITCH FUSE
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OS-OESA |
| Number Of Poles | 3 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Package Gross Weight | 2.2 kilogram |
| Package Height | 150 millimetre |
| Package Length | 220 millimetre |
| Package Width | 170 millimetre |
| Product Class | Switch Fuses |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 5 kiloampere rms |
| Standards | IEC 60947-3 |
| Fuse Size | NH000 |
| Invoice Description | OS125GD03P SWITCH FUSE |
| Extended Product Type | OS125GD03P |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


