Energy Distribution
OHB274J12 HANDLE
₹2,664.00
+ ₹70.00 shipping
Product Id
1SCA115920R1001
OHB274J12 PISTOL HANDLE
More about OHB274J12 HANDLE
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Accessories |
Compatibility | OT |
Package Gross Weight | 0.42 kilogram |
Product Range | OT |
Invoice Description | OHB274J12 HANDLE |
Package Height | 70 millimetre |
Package Length | 50 millimetre |
Package Width | 310 millimetre |
Extended Product Type | OHB274J12 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,664.00
+ ₹70.00 shipping
|
|
||
|
₹2,819.96
Free delivery
Best Price
|
|
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,664.00
+ ₹70.00 shipping
|
|
||
|
₹2,819.96
Free delivery
Best Price
|
|
Write Your Own Review