Energy Distribution
OS32GD02 SWITCH FUSE
₹21,807.00
Product Id
1SCA116776R1001
Switch Fuses,Front Operated,2-pole,02 (Left Side),DIN,000,Handle and shaft not included,
More about OS32GD02 SWITCH FUSE
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Rated Insulation Voltage (Ui) | 1000 volt |
Product Class | Switch Fuses |
Fuse Size | NH000 |
Standards | IEC 60947-3 |
Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
Number Of Poles | 2 |
Mounting Type | Base mounting |
Package Gross Weight | 0.9 kilogram |
Product Range | OS-OESA |
Invoice Description | OS32GD02 SWITCH FUSE |
Package Height | 145 millimetre |
Package Length | 190 millimetre |
Package Width | 170 millimetre |
Extended Product Type | OS32GD02 |
Rated Short-time Withstand Current (Icw) | for 1 s 2.5 kiloampere rms |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹21,807.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹21,807.00
Free delivery
|
|
Write Your Own Review