Energy Distribution
OT2000E11 SWITCH-DISCONNECTOR
Out of stock
Product Id
1SCA120027R1001
2-pole, front operated, base mounted switch-diconnector, handle and shaft are not included, terminal bolt kit included
More about OT2000E11 SWITCH-DISCONNECTOR
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 2 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Package Gross Weight | 17.6 kilogram |
| Package Height | 170 millimetre |
| Package Length | 435 millimetre |
| Package Width | 400 millimetre |
| Product Class | Switch-disconnectors |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 1000 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 55 kiloampere |
| Rated Operational Voltage | Main Circuit 1000 volt |
| Standards | IEC 60947-3 |
| Invoice Description | OT2000E11 SWITCH-DISCONNECTOR |
| Extended Product Type | OT2000E11 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


