Energy Distribution
OTM2000E2M230V MOTORIZED SWITCH
Out of stock
Product Id
1SCA121201R1001
2-pole, motor operated, base mounted switch-diconnector with handle for manual operation, terminal bolt kit, handle and spare fuse storage clip and male connector for control circuit
More about OTM2000E2M230V MOTORIZED SWITCH
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OTM |
| Number Of Poles | 2 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Package Gross Weight | 26 kilogram |
| Package Height | 190 millimetre |
| Package Length | 619 millimetre |
| Package Width | 407 millimetre |
| Product Class | Switch-disconnectors |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 1000 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 55 kiloampere |
| Rated Operational Voltage | Main Circuit 1000 volt |
| Standards | IEC 60947-3 |
| Invoice Description | OTM2000E2M230V MOTORIZED SWITCH |
| Extended Product Type | OTM2000E2M230V |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


