Energy Distribution
OTDC16F2 DC Switch-disconnector
Out of stock
Product Id
1SCA121454R1001
OTDC16F2 DC Switch-disconnector, Terminal bolt kit included, Handle and shaft need to be ordered separately, Base mounting, IEC 660 VDC 16 A single circuit, IEC 1000 VDC 10 A single circuit
More about OTDC16F2 DC Switch-disconnector
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Switch-disconnectors |
Compatibility | OT |
Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
Rated Operational Voltage | 1000 volt |
Standards | IEC 60947-1, -3 |
Number Of Poles | 2 |
Mounting Type | Base mounting, DIN-rail mounting |
Package Gross Weight | 0.1 kilogram, 0.3 pound |
Product Range | OT |
Invoice Description | OTDC16F2 DC Switch-disconnector |
Package Height | 100 millimetre, 3.9 inch |
Package Length | 64 millimetre, 2.5 inch |
Package Width | 100 millimetre, 3.9 inch |
Extended Product Type | OTDC16F2 |
Rated Short-time Withstand Current (Icw) | 1000 V DC 0.8 kiloampere, for 1 s 0.8 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85363030 |
Country of origin | Estonia (EE) - Imported by ABB India Limited |
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
Product Catalog | Click Here |
CCC Certificate | Click Here |
Write Your Own Review