Energy Distribution
OTDC25F3 DC Switch-disconnector
Out of stock
Product Id
1SCA121458R1001
OTDC25F3 DC Switch-disconnector, Terminal bolt kit included, Handle and shaft need to be ordered separately, Base mounting, IEC 1000 VDC 25 A single circuit
More about OTDC25F3 DC Switch-disconnector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 3 |
| Country of Origin | Estonia (EE) - Imported by ABB India Limited |
| Mounting Type | Base mounting, DIN-rail mounting |
| Package Gross Weight | 0.2 kilogram, 0.5 pound |
| Package Height | 100 millimetre, 3.9 inch |
| Package Length | 64 millimetre, 2.5 inch |
| Package Width | 100 millimetre, 3.9 inch |
| Product Class | Switch-disconnectors |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Short-time Withstand Current (Icw) | 1000 V DC 0.8 kiloampere, for 1 s 0.8 kiloampere |
| Rated Operational Voltage | 1000 volt |
| Standards | IEC 60947-1, -3 |
| Invoice Description | OTDC25F3 DC Switch-disconnector |
| Extended Product Type | OTDC25F3 |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
| Product Catalog | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
| RoHS Information | Click Here |
Write Your Own Review


