Energy Distribution
OTDC200U11 PV Disconnect Switch
Out of stock
Product Id
1SCA123767R1001
OTDC200U11 PV Disconnect Switch, Terminal bolt kit included, Handle and shaft need to be ordered separately, Base mounting, UL 1000 VDC 200 A, IEC 1000 VDC 250 A
More about OTDC200U11 PV Disconnect Switch
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Switch Disconnector & COS |
| Number Of Poles | 2 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Package Gross Weight | 1.4 kilogram |
| Package Height | 244 millimetre |
| Package Length | 160 millimetre |
| Package Width | 96 millimetre |
| Product Class | Switch-disconnectors |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Insulation Voltage (Ui) | 1500 volt |
| Rated Short-time Withstand Current (Icw) | (1000 V DC) 10 kiloampere |
| Rated Operational Voltage | 1000 volt |
| Standards | UL98B and IEC 60947-1, -3 |
| Invoice Description | OTDC200U11 PV Disconnect Switch |
| Extended Product Type | OTDC200U11 |
| Total GST Percentage | 18.00 |
| HSN Number | 85363090 |
Write Your Own Review


