OTDC32FT3 DC Switch-disconnector
Out of stock
Product Id
1SCA123846R1001
OTDC32FT3 DC Switch-disconnector, Terminal bolt kit included, Handle and shaft need to be ordered separately, Door mounting, IEC 1000 VDC 32 A single circuit
More about OTDC32FT3 DC Switch-disconnector
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Switch-disconnectors |
Rated Insulation Voltage (Ui) | 1000 volt |
Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
Rated Operational Voltage | 1000 volt |
Standards | IEC 60947-1, -3 |
Number Of Poles | 3 |
Mounting Type | Door mounting |
Package Gross Weight | 0.2 kilogram |
Product Range | Switch Disconnector & COS |
Invoice Description | OTDC32FT3 DC Switch-disconnector |
Package Height | 90 millimetre |
Package Length | 54 millimetre |
Package Width | 90 millimetre |
Extended Product Type | OTDC32FT3 |
Rated Short-time Withstand Current (Icw) | (1000 V DC) 0.8 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85363030 |
Country of origin | Estonia (EE) - Imported by ABB India Limited |
Write Your Own Review