Energy Distribution
OTDC200E11 DC Switch-disconnector
Out of stock
Product Id
1SCA125626R1001
OTDC200E11 DC Switch-disconnector, Terminal bolt kit included, Handle and shaft need to be ordered separately, Base mounting, IEC 1000 VDC 200 A
More about OTDC200E11 DC Switch-disconnector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Switch Disconnector & COS |
| Number Of Poles | 2 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Package Gross Weight | 1.4 kilogram |
| Package Height | 244 millimetre |
| Package Length | 160 millimetre |
| Package Width | 96 millimetre |
| Product Class | Switch-disconnectors |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Insulation Voltage (Ui) | 1500 volt |
| Rated Short-time Withstand Current (Icw) | (1000 V DC) 10 kiloampere |
| Rated Operational Voltage | 1000 volt |
| Standards | IEC 60947-1, -3 |
| Invoice Description | OTDC200E11 DC Switch-disconnector |
| Extended Product Type | OTDC200E11 |
| Total GST Percentage | 18.00 |
| HSN Number | 85363090 |
Write Your Own Review


