Energy Distribution
OHBZX200 HANDLE
Out of stock
Product Id
1SCA125960R1001
OHBZX200 HANDLE
More about OHBZX200 HANDLE
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Package Gross Weight | 0.14 kilogram |
| Package Height | 50 mile (statute mile) |
| Package Length | 18 millimetre |
| Package Width | 220 millimetre |
| Rated Insulation Voltage (Ui) | acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 volt |
| Invoice Description | OHBZX200 HANDLE |
| Extended Product Type | OHBZX200 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


