OTDC200U22 PV Disconnect Switch
Out of stock
Product Id
1SCA126129R1001
OTDC200U22 PV Disconnect Switch, Handle and shaft not included, Base mounting, IEC&UL 200 A 1000V
More about OTDC200U22 PV Disconnect Switch
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Switch-disconnectors |
Rated Insulation Voltage (Ui) | 1500 volt |
Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
Rated Operational Voltage | 1000 volt |
Standards | UL98B and IEC 60947-1, -3 |
Number Of Poles | 4 |
Mounting Type | Base mounting |
Package Gross Weight | 2.6 kilogram |
Product Range | Switch Disconnector & COS |
Invoice Description | OTDC200U22 PV Disconnect Switch |
Package Height | 155 millimetre |
Package Length | 260 millimetre |
Package Width | 220 millimetre |
Extended Product Type | OTDC200U22 |
Rated Short-time Withstand Current (Icw) | (1000 V DC) 10 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85363090 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review