OTDC100U22 PV Disconnect Switch
Out of stock
Product Id
1SCA126180R1001
OTDC100U22 PV Disconnect Switch, Terminal bolt kit included, Handle and shaft need to be ordered separately, Base mounting, UL 1000 VDC 100 A, IEC 1000 VDC 160 A
More about OTDC100U22 PV Disconnect Switch
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Switch-disconnectors |
Rated Insulation Voltage (Ui) | 1500 volt |
Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
Rated Operational Voltage | 1000 volt |
Standards | UL98B and IEC 60947-1, -3 |
Number Of Poles | 4 |
Mounting Type | Base mounting |
Package Gross Weight | 2.6 kilogram |
Product Range | Switch Disconnector & COS |
Invoice Description | OTDC100U22 PV Disconnect Switch |
Package Height | 155 millimetre |
Package Length | 260 millimetre |
Package Width | 220 millimetre |
Extended Product Type | OTDC100U22 |
Rated Short-time Withstand Current (Icw) | (1000 V DC) 10 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85363030 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review