Energy Distribution
OTDC100E11K DC Switch-disconnector
Out of stock
Product Id
1SCA127730R1001
OTDC100E11K DC Switch-disconnector, Direct mounted handle and terminal bolt kit included, Base mounting, IEC 1000 VDC 100 A
More about OTDC100E11K DC Switch-disconnector
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Switch-disconnectors |
Compatibility | OT |
Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
Rated Operational Voltage | 1000 volt |
Standards | IEC 60947-1, -3 |
Number Of Poles | 2 |
Mounting Type | Base mounting |
Package Gross Weight | 1.5 kilogram, 3.4 pound |
Product Range | OT |
Invoice Description | OTDC100E11K DC Switch-disconnector |
Package Height | 212 millimetre, 8.3 inch |
Package Length | 170 millimetre, 6.7 inch |
Package Width | 130 millimetre, 5.1 inch |
Extended Product Type | OTDC100E11K |
Rated Short-time Withstand Current (Icw) | 1000 V DC 10 kiloampere, for 1 s 5 kiloampere, for 0.1 s 10 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85363030 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
Product Catalog | Click Here |
CCC Certificate | Click Here |
Write Your Own Review