Energy Distribution
OTDC160E11K DC Switch-disconnector
Out of stock
Product Id
1SCA127736R1001
OTDC160E11K DC Switch-disconnector, Direct mounted handle and terminal bolt kit included, Base mounting, IEC 1000 VDC 160 A
More about OTDC160E11K DC Switch-disconnector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 2 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Package Gross Weight | 1.5 kilogram, 3.4 pound |
| Package Height | 212 millimetre, 8.3 inch |
| Package Length | 170 millimetre, 6.7 inch |
| Package Width | 130 millimetre, 5.1 inch |
| Product Class | Switch-disconnectors |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Short-time Withstand Current (Icw) | 1000 V DC 10 kiloampere, for 1 s 5 kiloampere, for 0.1 s 10 kiloampere |
| Rated Operational Voltage | 1000 volt |
| Standards | IEC 60947-1, -3 |
| Invoice Description | OTDC160E11K DC Switch-disconnector |
| Extended Product Type | OTDC160E11K |
| Total GST Percentage | 18.00 |
| HSN Number | 85363090 |
| Product Catalog | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
| RoHS Information | Click Here |
Write Your Own Review


