Energy Distribution
OT3200E12P SWITCH-DISCONNECTOR
Out of stock
Product Id
1SCA128486R1001
3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included
More about OT3200E12P SWITCH-DISCONNECTOR
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Switch-disconnectors |
Compatibility | OT |
Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 1000 volt |
Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
Rated Operational Voltage | Main Circuit 1000 volt |
Standards | IEC 60947-3 |
Number Of Poles | 3 |
Mounting Type | Base mounting |
Package Gross Weight | 35 kilogram |
Product Range | OT |
Invoice Description | OT3200E12P SWITCH-DISCONNECTOR |
Package Height | 215 millimetre |
Package Length | 673 millimetre |
Package Width | 435 millimetre |
Extended Product Type | OT3200E12P |
Rated Short-time Withstand Current (Icw) | for 1 s 65 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review