Energy Distribution
OTB4000/6 PHASE BARRIER
Out of stock
Product Id
1SCA129040R1001
Phase separators for 3- and 4-pole OT3200...4000
More about OTB4000/6 PHASE BARRIER
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Package Gross Weight | 0.8 kilogram |
| Package Height | 243 millimetre |
| Package Length | 265 millimetre |
| Package Width | 38 millimetre |
| Invoice Description | OTB4000/6 PHASE BARRIER |
| Extended Product Type | OTB4000/6 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


