Energy Distribution
OTM3200E4CM230C MOTORIZED C/O SWITCH
Out of stock
Product Id
1SCA129242R1001
OTM3200E4CM230C MOTORIZED C/O SWITCH, Direct mounted handle, Open transition
More about OTM3200E4CM230C MOTORIZED C/O SWITCH
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OTM |
| Number Of Poles | 4 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Package Gross Weight | 94.5 kilogram |
| Package Height | 510 millimetre |
| Package Length | 790 millimetre |
| Package Width | 590 millimetre |
| Invoice Description | OTM3200E4CM230C MOTORIZED C/O SWITCH |
| Extended Product Type | OTM3200E4CM230C |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


