Energy Distribution
OTDC315EV12K DC Switch-disconnector
Out of stock
Product Id
1SCA132259R1001
OTDC315EV12K DC Switch-disconnector, Direct mounted handle and terminal bolt kit included, Base mounting, 1500 V pre-connected, IEC 1500 VDC 315 A
More about OTDC315EV12K DC Switch-disconnector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 3 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Package Gross Weight | 6.3 kilogram, 13.9 pound |
| Package Height | 416 millimetre, 16.4 inch |
| Package Length | 263 millimetre, 10.4 inch |
| Package Width | 164 millimetre, 6.5 inch |
| Product Class | Switch-disconnectors |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Short-time Withstand Current (Icw) | 1500 V DC 10 kiloampere, for 1 s 10 kiloampere |
| Rated Operational Voltage | 1500 volt |
| Standards | IEC 60947-1, -3 |
| Invoice Description | OTDC315EV12K DC Switch-disconnector |
| Extended Product Type | OTDC315EV12K |
| Total GST Percentage | 18.00 |
| HSN Number | 85353010 |
| Product Catalog | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
| RoHS Information | Click Here |
Write Your Own Review


