Energy Distribution
OTDC16U2 PV Disconnect Switch
Out of stock
Product Id
1SCA134369R1001
OTDC16U2 PV Disconnect Switch, Terminal bolt kit included, Handle and shaft need to be ordered separately, Base mounting, UL 600 VDC 16 A single circuit, IEC 660 VDC 16 A single circuit, IEC 1000 VDC 10 A single circuit
More about OTDC16U2 PV Disconnect Switch
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Switch Disconnector & COS |
| Number Of Poles | 2 |
| Country of Origin | Estonia (EE) - Imported by ABB India Limited |
| Mounting Type | Base mounting, DIN-rail mounting |
| Package Gross Weight | 0.2 kilogram |
| Package Height | 100 millimetre |
| Package Length | 64 millimetre |
| Package Width | 100 millimetre |
| Product Class | Switch-disconnectors |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Short-time Withstand Current (Icw) | (1000 V DC) 1 kiloampere |
| Rated Operational Voltage | 1000 volt |
| Standards | UL508i and IEC 60947-1, -3 |
| Invoice Description | OTDC16U2 PV Disconnect Switch |
| Extended Product Type | OTDC16U2 |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
Write Your Own Review


