Energy Distribution
OTDC1250E22K DC Switch-disconnector
Out of stock
Product Id
1SCA143716R1001
OTDC1250E22K DC Switch-disconnector, Direct mounted handle and terminal bolt kit included, Base mounting, IEC 1000 VDC 1250 A
More about OTDC1250E22K DC Switch-disconnector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 4 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Package Gross Weight | 21.5 kilogram, 47.4 pound |
| Package Height | 630 millimetre, 24.8 inch |
| Package Length | 400 millimetre, 15.7 inch |
| Package Width | 300 millimetre, 11.8 inch |
| Product Class | Switch-disconnectors |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Short-time Withstand Current (Icw) | 1000 V DC 10 kiloampere, for 1 s 10 kiloampere |
| Rated Operational Voltage | 1000 volt |
| Standards | IEC 60947-1, -3 |
| Invoice Description | OTDC1250E22K DC Switch-disconnector |
| Extended Product Type | OTDC1250E22K |
| Total GST Percentage | 18.00 |
| HSN Number | 85363090 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| RoHS Information | Click Here |
Write Your Own Review


