Energy Distribution
OTDC1600E22K DC Switch-disconnector
Out of stock
Product Id
1SCA143719R1001
OTDC1600E22K DC Switch-disconnector, Direct mounted handle and terminal bolt kit included, Base mounting, IEC 1000 VDC 1600 A
More about OTDC1600E22K DC Switch-disconnector
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Switch-disconnectors |
Compatibility | OT |
Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
Rated Operational Voltage | 1000 volt |
Standards | IEC 60947-1, -3 |
Number Of Poles | 4 |
Mounting Type | Base mounting |
Package Gross Weight | 21.5 kilogram, 47.4 pound |
Product Range | OT |
Invoice Description | OTDC1600E22K DC Switch-disconnector |
Package Height | 630 millimetre, 24.8 inch |
Package Length | 400 millimetre, 15.7 inch |
Package Width | 300 millimetre, 11.8 inch |
Extended Product Type | OTDC1600E22K |
Rated Short-time Withstand Current (Icw) | 1000 V DC 10 kiloampere, for 1 s 10 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85363090 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
Product Catalog | Click Here |
Write Your Own Review