Energy Distribution
OS32GDS03 SWITCH FUSE
Out of stock
Product Id
1SCA145620R1001
OS32GDS03 switch fuse. Side Operated.3-pole.03 (Left Side).DIN,000. Handle and shaft not included
More about OS32GDS03 SWITCH FUSE
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OS-OESA |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Package Gross Weight | 1.2 kilogram |
| Package Height | 145 millimetre |
| Package Length | 190 millimetre |
| Package Width | 170 millimetre |
| Standards | IEC 60947-3 |
| Fuse Size | NH000 |
| Invoice Description | OS32GDS03 SWITCH FUSE |
| Extended Product Type | OS32GDS03 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


