Energy Distribution
OT160EVLUU6BZ Encl. Switch Disconnector
Out of stock
Product Id
1SCA148021R1001
Encl. Switch Disconnector, 6-p. 415V AC23 160A, 88kW. Steel sheet enclosure. IP65. Black Pistol handle. Interlocked cover. Defeatable interlocking. The enclosed switch is using a galvanised steel enclosure, with polyester coating. It is suitable for outdoor use with respect to UV light and ingress protection. The enclosure have inbuilt gas pressure relief function to protect the user in case of an internal arc. The door is earthed via the hinges. The enclosure is prepared for single and parallell cables. Cable entry types can be blank , ring-flange or C-flange type (FL21), with different cable configuration, like top/bottom or bottom/bottom. The handle is padlockable for 3 padlocks, cover is interlocked, and interlock function can be bypassed for thermographing.
More about OT160EVLUU6BZ Encl. Switch Disconnector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Package Gross Weight | 38 kilogram |
| Package Height | 325 millimetre |
| Package Length | 910 millimetre |
| Package Width | 815 millimetre |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 1000 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 8 kiloampere |
| Rated Operational Voltage | Main Circuit 1000 volt |
| Standards | IEC 60947-1, -3 |
| Invoice Description | OT160EVLUU6BZ Encl. Switch Disconnector |
| Extended Product Type | OT160EVLUU6BZ |
| Total GST Percentage | 18.00 |
| HSN Number | 85363090 |
Write Your Own Review


