Energy Distribution
OXEA1 AUXILIARY POWER SUPPLY MODULE
Out of stock
Product Id
1SCA148926R1001
OXEA1 AUXILIARY POWER SUPPLY MODULE (12-24VDC)
More about OXEA1 AUXILIARY POWER SUPPLY MODULE
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Country of Origin | Poland (PL) - Imported by ABB India Limited |
| Package Gross Weight | 0.038 kilogram |
| Package Height | 170 millimetre |
| Package Length | 25 millimetre |
| Package Width | 100 millimetre |
| Invoice Description | OXEA1 AUXILIARY POWER SUPPLY MODULE |
| Extended Product Type | OXEA1 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


