Energy Distribution
OFAZ00S2L FUSE BASE
Out of stock
Product Id
1SCA151158R1001
Fuse Base, Size 00, Full protection IP 20, 2-pole
More about OFAZ00S2L FUSE BASE
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Fuse Links |
| Number Of Poles | 2 |
| Country of Origin | Slovenia (SI) - Imported by ABB India Limited |
| Mounting Type | Baseplate |
| Package Gross Weight | 0.42 kilogram |
| Package Height | 105 millimetre |
| Package Length | 77 millimetre |
| Package Width | 158 millimetre |
| Product Class | Fuse Bases |
| Rated Impulse Withstand Voltage (Uimp) | 6 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt AC |
| Rated Operational Voltage | 690 volt AC |
| Standards | IEC |
| Fuse Size | NH000, NH00 |
| Invoice Description | OFAZ00S2L FUSE BASE |
| Extended Product Type | OFAZ00S2L |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


