Energy Distribution
OFAZ1S1 FUSE BASE
Out of stock
Product Id
1SCA151162R1001
Fuse Base, Size 1, Full protection IP 20, 1-pole
More about OFAZ1S1 FUSE BASE
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Fuse Links |
Rated Insulation Voltage (Ui) | 1000 volt AC |
Product Class | Fuse Bases |
Fuse Size | NH0 |
Standards | IEC |
Rated Operational Voltage | 690 volt AC |
Rated Impulse Withstand Voltage (Uimp) | 6 kilovolt |
Number Of Poles | 1 |
Mounting Type | Baseplate |
Package Gross Weight | 1.91 kilogram |
Product Range | Fuse Links |
Invoice Description | OFAZ1S1 FUSE BASE |
Package Height | 125 millimetre |
Package Length | 244 millimetre |
Package Width | 249 millimetre |
Extended Product Type | OFAZ1S1 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Slovenia (SI) - Imported by ABB India Limited |
Write Your Own Review