Energy Distribution
OFAZ2S3 FUSE BASE
Out of stock
Product Id
1SCA151169R1001
Fuse Base, Size 2, Full protection IP 20, 3-pole
More about OFAZ2S3 FUSE BASE
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Fuse Links |
| Number Of Poles | 3 |
| Country of Origin | Slovenia (SI) - Imported by ABB India Limited |
| Mounting Type | Baseplate |
| Package Gross Weight | 2.16 kilogram |
| Package Height | 154 millimetre |
| Package Length | 248 millimetre |
| Package Width | 280 millimetre |
| Product Class | Fuse Bases |
| Rated Impulse Withstand Voltage (Uimp) | 6 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt AC |
| Rated Operational Voltage | 690 volt AC |
| Standards | IEC |
| Fuse Size | NH1 |
| Invoice Description | OFAZ2S3 FUSE BASE |
| Extended Product Type | OFAZ2S3 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


