Energy Distribution
OTA63S3BX ATEX EMC Safety switch
Out of stock
Product Id
1SCA152734R1001
ATEX EMC Safety switch, 3-p. 415V AC23 63A, 22kW. Mounted auxiliary contact: 1NO0NC. Aluminium enclosure. IP65. Black Round handle. Interlocked cover. ATEX enclosed safety switches are designed for a potentially explosive atmosphere and are made according to ATEX directive 2014/34/EU. The ATEX class is Ex tc III T70⁰C Dc, used in zone 22. Typical applications for ATEX switches are refineries, mills, conveyor belt in hazardous areas, and dusty environments. The products are delivered with ATEX cable glands. The switches can be used in EMC environment, when used together with EMC cable glands.
More about OTA63S3BX ATEX EMC Safety switch
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 3 |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Package Gross Weight | 2.15 kilogram |
| Package Height | 150 millimetre |
| Package Length | 240 millimetre |
| Package Width | 170 millimetre |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 750 volt |
| Rated Operational Voltage | Main Circuit 750 volt |
| Standards | IEC 60947-1, -3 |
| Invoice Description | OTA63S3BX ATEX EMC Safety switch |
| Extended Product Type | OTA63S3BX |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
Write Your Own Review


