Energy Distribution
OXA1200U3X2QB AUTOMATIC TRANSFER SWITCH
Out of stock
Product Id
1SCA153560R1001
The all-new TruONE is the world’s first true purpose-built automatic transfer switch, engineered to incorporate switch and controller in one seamless unit.
Performance tested beyond standard requirements, TruONE stands ready to ensure the steady delivery of critical power at all times.
Its self-contained design reduces the number of wires and connections, which speeds installation and minimizes the potential for connection failures to ensure best-in-class reliability.
Its predictive maintenance and modular components reduce downtime and service costs. And its advanced connectivity is ready for the future.
Every TruONE features a wide voltage range from 200 to 480 VAC (with +/-20% tolerance), reducing the need to stock multiple SKUs, reducing inventory and saving space in the warehouse.
Main characteristics of this particular TruONE type:
Open style ATS, open transition type I-II operation, Level 2 controller (DIP)
More about OXA1200U3X2QB AUTOMATIC TRANSFER SWITCH
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TruONE |
| Number Of Poles | 3 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Package Gross Weight | 43.64 kilogram |
| Package Height | 450 millimetre |
| Package Length | 690 millimetre |
| Package Width | 430 millimetre |
| Product Class | Change-over switch |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Short-time Withstand Current (Icw) | for 0.1 s 65 kiloampere rms |
| Standards | UL1008 / IEC60947-6-1 |
| Invoice Description | OXA1200U3X2QB AUTOMATIC TRANSFER SWITCH |
| Extended Product Type | OXA1200U3X2QB |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


