OTDCB400F/2 Phase barrier kit
Out of stock
Product Id
1SCA157314R1001
OTDCB400F/2 Phase Barrier Kit - Grey phase barrier is suitable for OTDC315…800F_ and OTDC250…600UF_ DC switches. Phase barrier is mandatory on all OTDC M-series types, except OTDC_F_11. Package of 2pcs.
More about OTDCB400F/2 Phase barrier kit
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Class | Accessories |
| Package Gross Weight | 0.1 kilogram |
| Product Range | Switch Disconnector & COS |
| Invoice Description | OTDCB400F/2 Phase barrier kit |
| Package Height | 160 millimetre |
| Package Length | 160 millimetre |
| Package Width | 30 millimetre |
| Extended Product Type | OTDCB400F/2 |
| Color | Grey |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review


