Energy Distribution
OTDCKIT400FS101 Connection bar kit
Out of stock
Product Id
1SCA157317R1001
OTDCKIT400FS101 Connection Bar Kit - Connection bar for connecting two pole-terminals. Includes screws and nuts. Suitable for DC Switches M-series: OTDC250...400UF_11 or OTDC250...400UF_02. Package of 1pc.
More about OTDCKIT400FS101 Connection bar kit
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Switch Disconnector & COS |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Color | Metal |
| Package Gross Weight | 0.34 kilogram |
| Package Height | 250 millimetre |
| Package Length | 150 millimetre |
| Package Width | 40 millimetre |
| Product Class | Accessories |
| Invoice Description | OTDCKIT400FS101 Connection bar kit |
| Extended Product Type | OTDCKIT400FS101 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


