Energy Distribution
OTDC400F20 DC Switch-disconnector
Out of stock
Product Id
1SCA158198R1001
A fully optimized two-pole DC switch-disconnector for 1000V utility-scale photovoltaic power plants covering 315-630A current range. The new design offers both a size reduction and an increase in efficiency and performance.
The two-pole 1000V DC Switch helps manufacturers improve system efficiency. The compact size of the new OTDC range makes it possible for manufacturers to reduce the size of combiner boxes and inverters.
Main characteristics for this particular OTDC type:
Disconnect single PV circuit, Approved according to IEC 60947-1, -3
More about OTDC400F20 DC Switch-disconnector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Switch Disconnector & COS |
| Number Of Poles | 2 |
| Country of Origin | India (IN) |
| Mounting Type | Base mounting |
| Package Gross Weight | 3.9 kilogram |
| Package Height | 215 millimetre |
| Package Length | 245 millimetre |
| Package Width | 208 millimetre |
| Product Class | Switch-disconnectors |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Insulation Voltage (Ui) | 1500 volt |
| Rated Short-time Withstand Current (Icw) | (1500 V DC) 10 kiloampere |
| Rated Operational Voltage | 1000 volt |
| Standards | IEC 60947-1, -3 |
| Invoice Description | OTDC400F20 DC Switch-disconnector |
| Extended Product Type | OTDC400F20 |
| Total GST Percentage | 18.00 |
| HSN Number | 85363090 |
Write Your Own Review


