OTDC400FV11 DC Switch-disconnector
Out of stock
Product Id
1SCA158202R1001
A fully optimized two-pole DC switch-disconnector for 1500V utility-scale photovoltaic power plants covering 315-630A current range. The new design offers both a size reduction and an increase in efficiency and performance to help manufacturers adapt to the industry’s rapid adoption of 1500V DC solutions.
The two-pole 1500V DC concept helps manufacturers improve system efficiency, reducing switch losses by up to 35 percent. Measuring just 150mm wide and 122mm high, the OTDC range of 1500V DC switches is also up to 30 percent smaller than conventional solutions. The compact size of the new OTDC range makes it possible for manufacturers to reduce the size of combiner boxes and inverters.
Main characteristics for this particular OTDC type:
Disconnect single PV circuit, Approved according to IEC 60947-1, -3
More about OTDC400FV11 DC Switch-disconnector
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Switch-disconnectors |
Rated Insulation Voltage (Ui) | 1500 volt |
Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
Rated Operational Voltage | 1500 volt |
Standards | IEC 60947-1, -3 |
Number Of Poles | 2 |
Mounting Type | Base mounting |
Package Gross Weight | 3.8 kilogram |
Product Range | Switch Disconnector & COS |
Invoice Description | OTDC400FV11 DC Switch-disconnector |
Package Height | 210 millimetre |
Package Length | 250 millimetre |
Package Width | 220 millimetre |
Extended Product Type | OTDC400FV11 |
Rated Short-time Withstand Current (Icw) | (1500 V DC) 10 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85353010 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review