Energy Distribution
OTDC400UFV11-ESS PV Disconnect Switch
Out of stock
Product Id
1SCA158216R1001
ABB offers new OTDC Switch-disconnectors specially designed for reliable switching for ESS applications were higher performance is needed. They are durable and virtually maintenance-free, and offer easy installation for all imaginable situations.
Depending on the ESS layout and the customer’s wishes, the OTDC switch-disconnectors may be used in one or more sections of the overall setup, for the battery protection.
Main characteristics of this particular OTDC type:
Rated conditional short circuit current with fuses is 30kA, 2-Pole, 1500Vdc, Approved according to UL98B and IEC 60947-1,-3
More about OTDC400UFV11-ESS PV Disconnect Switch
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Switch Disconnector & COS |
| Number Of Poles | 2 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Package Gross Weight | 3.8 kilogram |
| Package Height | 210 millimetre |
| Package Length | 250 millimetre |
| Package Width | 220 millimetre |
| Product Class | Switch-disconnectors |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Insulation Voltage (Ui) | 1500 volt |
| Rated Short-time Withstand Current (Icw) | (1500 V DC) 10 kiloampere |
| Rated Operational Voltage | 1500 volt |
| Standards | UL98B and IEC 60947-1, -3 |
| Invoice Description | OTDC400UFV11-ESS PV Disconnect Switch |
| Extended Product Type | OTDC400UFV11-ESS |
| Total GST Percentage | 18.00 |
| HSN Number | 85353010 |
Write Your Own Review


