OTDC315F11P DC Switch-disconnector
Out of stock
Product Id
1SCA158473R1001
A fully optimized two-pole DC switch-disconnector for 1000V utility-scale photovoltaic power plants covering 315-630A current range. The new design offers both a size reduction and an increase in efficiency and performance.
The two-pole 1000V DC Switch helps manufacturers improve system efficiency. The compact size of the new OTDC range makes it possible for manufacturers to reduce the size of combiner boxes and inverters.
Main characteristics for this particular OTDC type:
Disconnect single PV circuit, Approved according to IEC 60947-1, -3
More about OTDC315F11P DC Switch-disconnector
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Switch-disconnectors |
Rated Insulation Voltage (Ui) | 1500 volt |
Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
Rated Operational Voltage | 1000 volt |
Standards | IEC 60947-1, -3 |
Number Of Poles | 2 |
Mounting Type | Base mounting |
Package Gross Weight | 4.1 kilogram |
Product Range | Switch Disconnector & COS |
Invoice Description | OTDC315F11P DC Switch-disconnector |
Package Height | 210 millimetre |
Package Length | 250 millimetre |
Package Width | 220 millimetre |
Extended Product Type | OTDC315F11P |
Rated Short-time Withstand Current (Icw) | (1500 V DC) 10 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85363090 |
Country of origin | India (IN) |
Write Your Own Review