Energy Distribution
OTDC315FV33 DC Switch-disconnector
Out of stock
Product Id
1SCA158844R1001
A fully optimized six-pole DC switch-disconnector for 1500V utility-scale photovoltaic power plants covering 315-500A current range. The new design offers both a size reduction and an increase in efficiency and performance.
The six-pole 1500V DC concept helps manufacturers improve system efficiency, reducing switch losses. The compact size of the new OTDC range makes it possible for manufacturers to reduce the size of combiner boxes and inverters.
Main characteristics of this particular OTDC type:
Disconnect triple PV circuit, Approved according to IEC 60947-1, -3
More about OTDC315FV33 DC Switch-disconnector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Switch Disconnector & COS |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Package Gross Weight | 11.7 kilogram |
| Package Height | 200 millimetre |
| Package Length | 410 millimetre |
| Package Width | 310 millimetre |
| Product Class | Switch-disconnectors |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Insulation Voltage (Ui) | 1500 volt |
| Rated Short-time Withstand Current (Icw) | (1500 V DC) 10 kiloampere |
| Rated Operational Voltage | 1500 volt |
| Standards | IEC 60947-1, -3 |
| Invoice Description | OTDC315FV33 DC Switch-disconnector |
| Extended Product Type | OTDC315FV33 |
| Total GST Percentage | 18.00 |
| HSN Number | 85353010 |
Write Your Own Review


