Energy Distribution
OTDC800F11 DC Switch-disconnector
Out of stock
Product Id
1SCA158853R1001
A fully optimized two-pole DC switch-disconnector for 1000V utility-scale photovoltaic power plants covering 315-800A current range. The new design offers both a size reduction and an increase in efficiency and performance.
The two-pole 1000V DC Switch helps manufacturers improve system efficiency. Measuring just 150mm wide and 122mm high, the compact size of the new OTDC range makes it possible for manufacturers to reduce the size of combiner boxes and inverters.
Main characteristics for this particular OTDC type:
Disconnect single PV circuit, Approved according to IEC 60947-1, -3
More about OTDC800F11 DC Switch-disconnector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Switch Disconnector & COS |
| Number Of Poles | 2 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Package Gross Weight | 3.7 kilogram |
| Package Height | 210 millimetre |
| Package Length | 250 millimetre |
| Package Width | 220 millimetre |
| Product Class | Switch-disconnectors |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Insulation Voltage (Ui) | 1500 volt |
| Rated Short-time Withstand Current (Icw) | (1500 V DC) 10 kiloampere |
| Rated Operational Voltage | 1000 volt |
| Standards | IEC 60947-1, -3 |
| Invoice Description | OTDC800F11 DC Switch-disconnector |
| Extended Product Type | OTDC800F11 |
| Total GST Percentage | 18.00 |
| HSN Number | 85363090 |
Write Your Own Review


