Energy Distribution
OXB400E3X3Q54B ENCLOSED AUTOMATIC TRANSFER SWITCH
Out of stock
Product Id
1SCA159611R1001
The all-new TruONE is the world’s first true purpose-built automatic transfer switch, engineered to incorporate switch and controller in one seamless unit.
Performance tested beyond standard requirements, TruONE stands ready to ensure the steady delivery of critical power at all times.
Its self-contained design reduces the number of wires and connections, which speeds installation and minimizes the potential for connection failures to ensure best-in-class reliability.
Its predictive maintenance and modular components reduce downtime and service costs. And its advanced connectivity is ready for the future.
Every TruONE features a wide voltage range from 200 to 480 VAC (with +/-20% tolerance), reducing the need to stock multiple SKUs, reducing inventory and saving space in the warehouse.
Main characteristics of this particular TruONE type:
Enclosed style ATS, delayed transition type I-O-II operation, Level 3 controller (LCD).
Cable connections from the bottom, one large cable entry flange on bottom side, top side blank and door with 2 locks.
More about OXB400E3X3Q54B ENCLOSED AUTOMATIC TRANSFER SWITCH
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TruONE |
| Number Of Poles | 3 |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Package Gross Weight | 64 kilogram |
| Package Height | 360 millimetre |
| Package Length | 835 millimetre |
| Package Width | 635 millimetre |
| Product Class | Change-over switch |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Short-time Withstand Current (Icw) | for 0.3 s 25 kiloampere rms |
| Standards | IEC 60947-6-1 |
| Invoice Description | OXB400E3X3Q54B ENCLOSED AUTOMATIC TRANSFER SWITCH |
| Extended Product Type | OXB400E3X3Q54B |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


