Energy Distribution
OTDC800F22 DC Switch-disconnector
Out of stock
Product Id
1SCA160619R1001
A fully optimized four-pole DC switch-disconnector for 1000V utility-scale photovoltaic power plants covering 315-1000A current range. The new design offers both a size reduction and an increase in efficiency and performance.
The four-pole 1000V DC Switch helps manufacturers improve system efficiency. The compact size of the new OTDC range makes it possible for manufacturers to reduce the size of combiner boxes and inverters.
Main characteristics of this particular OTDC type:
Disconnect double PV circuit, Approved according to IEC 60947-1, -3
More about OTDC800F22 DC Switch-disconnector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Switch Disconnector & COS |
| Number Of Poles | 4 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base Mounting |
| Package Gross Weight | 10 kilogram |
| Package Height | 200 millimetre |
| Package Length | 310 millimetre |
| Package Width | 270 millimetre |
| Product Class | Switch-disconnectors |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Short-time Withstand Current (Icw) | (1000 V DC) 10 kiloampere |
| Rated Operational Voltage | 1000 volt |
| Standards | IEC 60947-1, -3 |
| Invoice Description | OTDC800F22 DC Switch-disconnector |
| Extended Product Type | OTDC800F22 |
| Total GST Percentage | 18.00 |
| HSN Number | 85363090 |
Write Your Own Review


