Energy Distribution
OTDC800FV22-ESS DC Switch-disconnector
₹100,898.00
Product Id
1SCA161281R1001
ABB offers new OTDC Switch-disconnectors specially designed for reliable switching for ESS applications were higher performance is needed. They are durable and virtually maintenance-free, and offer easy installation for all imaginable situations.
Depending on the ESS layout and the customer’s wishes, the OTDC switch-disconnectors may be used in one or more sections of the overall setup, for the battery protection.
Main characteristics of this particular OTDC type:
Rated conditional short circuit current with fuses is 30kA, 4-Pole, 1500Vdc, Approved according to IEC 60947-1, -3
More about OTDC800FV22-ESS DC Switch-disconnector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Switch Disconnector & COS |
| Number Of Poles | 4 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base Mounting |
| Package Gross Weight | 10 kilogram |
| Package Height | 200 millimetre |
| Package Length | 310 millimetre |
| Package Width | 270 millimetre |
| Product Class | Switch-disconnectors |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Short-time Withstand Current (Icw) | (1500 V DC) 10 kiloampere |
| Rated Operational Voltage | 1500 volt |
| Standards | IEC 60947-1, -3 |
| Invoice Description | OTDC800FV22-ESS DC Switch-disconnector |
| Extended Product Type | OTDC800FV22-ESS |
| Total GST Percentage | 18.00 |
| HSN Number | 85353010 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹100,898.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹100,898.00 Free delivery |
Write Your Own Review


