Energy Distribution
OTDC800UFV22 PV Disconnect Switch
Out of stock
Product Id
1SCA161284R1001
A fully optimized four-pole DC switch-disconnector for 1500V utility-scale photovoltaic power plants covering 250-630A current range. The new design offers both a size reduction and an increase in efficiency and performance to help manufacturers adapt to the industry’s rapid adoption of 1500V DC solutions.
The four-pole 1500V DC concept helps manufacturers improve system efficiency, reducing switch losses. The compact size of the new OTDC range makes it possible for manufacturers to reduce the size of combiner boxes and inverters.
Main characteristics of this particular OTDC type:
Disconnect double PV circuit, Approved according to UL98B and IEC 60947-1,-3
More about OTDC800UFV22 PV Disconnect Switch
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Switch Disconnector & COS |
| Number Of Poles | 4 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base Mounting |
| Package Gross Weight | 10 kilogram |
| Package Height | 200 millimetre |
| Package Length | 310 millimetre |
| Package Width | 270 millimetre |
| Product Class | Switch-disconnectors |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Short-time Withstand Current (Icw) | (1500 V DC) 10 kiloampere |
| Rated Operational Voltage | 1500 volt |
| Standards | UL98B and IEC 60947-1, -3 |
| Invoice Description | OTDC800UFV22 PV Disconnect Switch |
| Extended Product Type | OTDC800UFV22 |
| Total GST Percentage | 18.00 |
| HSN Number | 85353010 |
Write Your Own Review


