Energy Distribution
OTDCB200G/2 Phase barrier kit
Out of stock
Product Id
1SCA161883R1001
OTDCB200G/2 Phase Barrier Kit - Grey phase barrier is suitable for OTDC100…250_G_. Phase barrier is mandatory on all OTDC S-series types, except OTDC_G_11. Package of 2pcs.
More about OTDCB200G/2 Phase barrier kit
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Switch Disconnector & COS |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Color | Grey |
| Package Gross Weight | 0.069 kilogram |
| Package Height | 30 millimetre |
| Package Length | 130 millimetre |
| Package Width | 130 millimetre |
| Product Class | Accessories |
| Invoice Description | OTDCB200G/2 Phase barrier kit |
| Extended Product Type | OTDCB200G/2 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


