Energy Distribution
OTDCS200GG1 Terminal shroud
Out of stock
Product Id
1SCA161884R1001
OTDCS200GG1 Terminal Shroud Kit - Grey terminal shroud suitable with mechanical lugs OZXA100, OZXA200 and OZXA252, compression lugs and busbars. Suitable for OTDC100…250_G_ S-series. Package of 1pc.
More about OTDCS200GG1 Terminal shroud
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Switch Disconnector & COS |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Color | Grey |
| Package Gross Weight | 0.06 kilogram |
| Package Height | 50 millimetre |
| Package Length | 130 millimetre |
| Package Width | 130 millimetre |
| Product Class | Accessories |
| Invoice Description | OTDCS200GG1 Terminal shroud |
| Extended Product Type | OTDCS200GG1 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


